Loading...

Fluoropolymer Female 2-Way Valve Press-Fit Type, RC3/8, NR0006-02

Brand :
FLONCHEMICAL

Caution

    Product Description

    [Features]
    ・ It has excellent chemical resistance
    ·The connection screw is a female thread
    ·Since the stopcock (stem) is press-fitted, the orifice diameter is also large
    ·It is a product made entirely of fluoropolymer that does not use an O-ring
    [Product Specifications]
    ·Connection Thread: RC3/8
    ·Orifice Diameter (mm): 6⌀
    ·Operating Pressure: 0.3 MPa) or less