Loading...

Stainless Steel Mini Stand, SMF-3109 (Canyon)

Brand :
CANYON

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·It is a Shelving that can be installed under or above the laboratory table.
[Product Specifications]
·Size (Nominal Size) mm: D310 × W910 × H300
·Materials: SUS304 taper (fixing bracket) / ABS, column / SUS304 (cap / PE, nut / aluminum), reinforcing frame / SUS304
·Load Capacity: Approx. 200 kg/unit (Uniformly Distributed Load)
·Customer assembly
・ Country of manufacture: Japan

Stainless Steel Mini Stand, SMF-3109 (Canyon) | CANYON | MISUMI India