Loading...

PVC Sink, Single Tank Sink (Width 600, Depth 500, Height 970 mm) [Shinkokasei]

Brand :
SINKO KASEI

Caution

    Product Description

    [Features]
    ·As it is made of PVC, it is acid and alkali resistant and will not rust.
    ·Includes a 1.5 m long draining hose.
    [Product Specifications]
    ·Width (mm): 600
    ·Depth (mm): 500
    ·Height (mm): 970
    ·Tank Depth (mm): 190
    ·Weight (kg): 21
    · Finished product
    ·Tank Depth: 190 mm
    ·Country of Manufacture: Japan
    ·Weight: 21 kg
    · * Basket sold separately
    ·Manufacturer Part Number: SN60
    ·Code Number: 460-0029