Loading...

Storage Box for Emergency or Disaster, W900 × D420 × H370, FB9000

Brand :
TRUSCO NAKAYAMA

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·A dedicated storage for storing disaster prevention equipment.
[Product Specifications]
·External dimensions (mm) width × depth × height: 900 × 420 × 370
·Effective Inner Size (mm) Width × Depth × Height: 850 × 385 × 340
·Weight (kg): 14.3
·Top Plate Thickness: 1.0 mm (With reinforcing plate)
·Bottom plate thickness: 0.7 mm (With reinforcing plate)
· Steel
·Applications: Stockpile in the event of a disaster.
·Country of Manufacture: Japan
·Weight: 14.3 kg
· * Contents sold separately
· * This product is not waterproof.
·Manufacturer Part Number: FB9000
·Code Number: 519-6477

Storage Box for Emergency or Disaster, W900 × D420 × H370, FB9000 | TRUSCO NAKAYAMA | MISUMI India