Loading...

Tag Box 03

Brand :
TGK

Caution

    Product Description

    [Product Specifications]
    ·Model: 03
    ·Capacity (L): 17
    ·Approximate outer dimensions (mm): 438 × 293 × 245 H
    ·Approximate inner dimensions (mm): 360 × 240 × 205
    ·Main Body Material: Polypropylene
    ·Handle material: Polypropylene
    ·Color: Natural