(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Absorbent Pipette for Hempel Oxygen Quantitative Device, Ball Diameter 63 mm, Climbing

Absorbent Pipette for Hempel Oxygen Quantitative Device, Ball Diameter 63 mm, Climbing

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of CL0390-01-10

  • AS ONE Part Number
    61-0046-53
Part Number
CL0390-01-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 22,876.71

1 Piece(s) 24 Day(s) or more

Basic Specifications

  • AS ONE Part Number
    61-0046-53

Product Description

[Features]
Absorption pipette oxygen metering device for Hempel.
[Ball Diameter (mm)]63

Specifications of CL0390-01-10

  • AS ONE Part Number
    61-0046-53
Part Number
CL0390-01-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 22,876.71

1 Piece(s) 24 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list