- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Arm Cover (For Using Super-Conductivity Processed Fiber)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Detailed Color Data |
AS ONE Part Number |
|
₹ 1,325.90
|
1 Piece(s)
|
|
14 Day(s) or more
|
Blue Type |
Blue |
62-3347-94 |
|
₹ 1,325.90
|
2 Piece(s)
|
|
13 Day(s) or more
|
White Type |
White |
62-3347-95 |
Basic Specifications
-
- Product Type
- Clean Room Wear
-
- Type
- Other
-
- Grade Standard (Fed.Std. 209D Class)
- 10000
-
- Materials
- Polyester
-
- Specifications
- Unisex
-
- JIS B9920/ISO14664-1 (Class)
- ISO Class 7
Product Description
[Features]
·An arm cover for cleanrooms that is made of ultra-conductive processed fibers.
·For work in clean environments such as cleanrooms as a countermeasure against dust and static.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Detailed Color Data |
AS ONE Part Number |
|
₹ 1,325.90
|
1 Piece(s)
|
|
14 Day(s) or more
|
Blue Type |
Blue |
62-3347-94 |
|
₹ 1,325.90
|
2 Piece(s)
|
|
13 Day(s) or more
|
White Type |
White |
62-3347-95 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Product Specifications
Part number | 62-3347-94 | 62-3347-95 |
Code number | 810-6187 | 810-6188 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy