Loading...

K Mat, Strong Adhesion, 600 × 1,200, 30 Layers, 10 Sheets Included, Blue

Brand :
KYOWA LIMITED

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Product Description

[Features]
·A peel-off type adhesive floor mat with antibacterial agent.
·The dust removal and antibacterial effects stand out.
·The corners are numbered to show the number of remaining sheets.
[Product Specifications]
·Color: Blue
·Size: 600 mm × 1,200 mm
·Layered type
・ Includes 10 Pcs.