(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K Mat, Strong Adhesion, 600 × 1,200, 30 Layers, 10 Sheets Included, White

K Mat, Strong Adhesion, 600 × 1,200, 30 Layers, 10 Sheets Included, White

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specifications of HRH6123KWN

  • AS ONE Part Number
    61-9953-60
Part Number
HRH6123KWN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 74,308.50

1 Piece(s) 16 Day(s) or more

Basic Specifications

  • AS ONE Part Number
    61-9953-60

Product Description

[Features]
·A peel-off type adhesive floor mat with antibacterial agent.
·The dust removal and antibacterial effects stand out.
·The corners are numbered to show the number of remaining sheets.
[Product Specifications]
·Color: white
·Size: 600 mm × 1,200 mm
·Layered type
・ Includes 10 Pcs.

Specifications of HRH6123KWN

  • AS ONE Part Number
    61-9953-60
Part Number
HRH6123KWN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 74,308.50

1 Piece(s) 16 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon