Loading...

LWSU45 Lab Walk

Brand :
TRUSCO NAKAYAMA

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·Since the compact standing work bench is mobile type, it can be used in various situations regardless of where it is used.
·You can change the size separately.
[Product Specifications]
·Width (mm): 450
·Depth (mm): 600
·Height (mm): 1100
·Caster: Stainless steel metal fittings ø75 mm urethane wheels (Swivel, 2 each with stopper)
·Table dimensions (mm): width × depth: 450 × 300
·Weight (kg): 9
·Caster: Stainless steel metal fittings ø75 mm urethane wheels (Swivel, 2 each with stopper)
· Fully assembled product
·Main Body: Stainless steel (SUS304)
·Caster bracket: Stainless steel (SUS304)
·Wheel: Urethane
·Country of Manufacture: Japan
・ Weight: 9 kg
·Manufacturer Part Number: LWSU45
·Code Number: 458-8398
· [Applications]: Research facilities, cleanrooms, etc.