Loading...

Stand Touch Table 600 × 450 × 850 mm

Brand :
RUNESEIKOU

Caution

    Product Description

    [Features]
    ·When folded, it becomes compact and does not take up storage space.
    [Product Specifications]
    ·Part number: WT-82
    ·Size (mm): 600 × 450 × 850
    ·Weight: 8 kg
    ·Size When Folded: 600 × 60 × 1030 mm
    ·Load Capacity: Approx. 30 kg
    ·Frame material: Steel powder coating
    ·Top Plate: Melamine veneer,