Loading...

Test Tube Stand SS Type for Vial Bottle 27-100 B

Brand :
N M SCIENCE

Caution

    Product Description

    [Specification]
    ·Standard: 27-100B
    ·Name of tube used: Vial bottle
    ·Pipe Diameter Used: 27 (mm)
    ·Quantity: 100
    ·Layout: 10 × 10
    ·Shelf Height: 40 mm
    ·Notes: (With lid)
    [Features]
    ·SS type:: Made of stainless steel electrolytic polishing.
    ·For vials
    · Quantity in pack: 1