(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conductive Mesh Tape, for Cleanrooms, CGT-38

Conductive Mesh Tape, for Cleanrooms, CGT-38

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of CGT-38

  • TGK Part Number
    0444-25-16-65
Part Number
CGT-38
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,661.00

2 Piece(s) 11 Day(s) or more

Basic Specifications

  • TGK Part Number
    0444-25-16-65

Product Description

[Features]·A special polyethylene tape with a fireworks prevention layer and an antistatic surface inside and outside.
··The conductive mesh is embedded between the 2 antistatic layers to prevent the grid from falling off, flaking, cracking or chipping.
··It enables effective static electricity prevention as well as prevention of static electricity accumulation.
[Product Specifications]
·Product Name: Tape, conductive mesh type
·Model: CGT-38
·Width (mm): 38
·Length (m): 33
··Core material: plastic
· * Summary: for cleanrooms

Specifications of CGT-38

  • TGK Part Number
    0444-25-16-65
Part Number
CGT-38
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,661.00

2 Piece(s) 11 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list