(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dolly For Erector 3-329, For Depth 610 mm

Dolly For Erector 3-329, For Depth 610 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
  • Order Qty :
  • Starting From :
    ₹ 39,367.01 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Material
    Other
  • Product Model
    Midweight Type (200 Kg ~ 500 Kg)
  • Other
    Option
  • Specification Details
    For depth 610 mm
  • Compatible Shelves
    Super Elector Shelf / Solid Elector Shelf / Stainless Steel Elector Shelf
  • Material Details
    Aluminum

Product Description

Dolly (platform truck) for Super Elector Shelf.
[Features]
·Excellent load capacity and robust structure. Ideal for heavy loads and frequent transportation.
· Equipped with a bumper at each of the 4 corners, taking surroundings into consideration.
·Static load 400 kg / dynamic load 300 kg (including own weight).
·ø (Diameter) 100 mm 4-wheel swivel rubber wheel.
[Applications]
·Used for transporting heavy objects by Elector Shelf and for frequent transport.
· For normal indoor use. Supports a wide variety of floors, from soft to hard.

Loading...

Product Specifications

Erector Dolly (3-329) Features

Common specifications

  • Product classification: related item.
  • Product classification: shelf dolly.
  • Material: casters / rubber wheels and bright chromate plated bracket, dolly / aluminum (4 swivel wheels).
  • Applicable shelves: Super Erector Shelf / Solid Erector Shelf / Stainless Steel Erector Shelf.

Dolly for Elector DLS610

  • Width × Depth: 638 × 653 mm.
  • Caster diameter: ø100 (diameter 100 mm).
  • For depth 610 mm.

Dolly for Elector DLS760

  • Width × Depth: 791 × 653 mm.
  • Caster diameter: ø100 (diameter 100 mm).
  • For depth 610 mm.

Dolly for Elector DLS910

  • Width × Depth: 943 × 653 mm.
  • Caster diameter: ø100 (diameter 100 mm).
  • For depth 610 mm.

Dolly for Elector DLS1070

  • Width × depth: 1,095 × 653 mm.
  • Caster diameter: ø100 (diameter 100 mm).
  • For depth 610 mm.

Dolly for Elector DLS1220

  • Width × depth: 1,252 × 663 mm.
  • Caster diameter: ø125 (diameter 125 mm).
  • For depth 610 mm.

Dolly for Elector DLS1520

  • Width × depth: 1,558 × 663 mm.
  • Caster diameter: ø125 (diameter 125 mm).
  • For depth 610 mm.

Dolly for Elector DLS1820

  • Width × depth: 1,861 × 663 mm.
  • Caster diameter: ø125 (diameter 125 mm).
  • For depth 610 mm.

X
whatsapp-qr whatsapp-icon
Close

Comparison list