(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color Jack

Color Jack
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,515₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is lightweight because it is made of aluminum alloy. Since brass is used for the shaft screw, it is resistant to wear and durable. Since it is anti-corrosion processed, there is no need to worry about magnetism or rust.

Part Number
AL.J-60
AL.J-100
AL.J-150
AL.J-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWithstanding Load
(kg)
Extension Range
(mm)
Frontage
(mm)
Length
(mm)
Color Manufacturer Product Name Manufacturer Model AS ONE Part Number Plane Size
(mm)

₹ 14,515.10

1 Piece(s) 6 Day(s) or more 2937 to 1065260GreenColor jack AL.J-60AL.J-601-6276-0152X 60

₹ 15,926.93

1 Piece(s) 6 Day(s) or more 6053 to 1808698YellowColor jack AL.J-100AL.J-1001-6276-0286X 98

₹ 20,007.31

1 Piece(s) 6 Day(s) or more 11075 to 273130148RedColor jack AL.J-150AL.J-1501-6276-03130X148

₹ 23,709.76

1 Piece(s) 6 Day(s) or more 8080 to 360170198BlueColor jack AL.J-200AL.J-2001-6276-04170X198

Loading...

  1. 1

Basic Information

Product Model Laboratory Jack Footnotes It is a static load. Materials Main body / aluminum alloy, shaft screw / brass
Features It is lightweight because it is made of aluminum alloy. Since brass is used for the shaft screw, it is resistant to wear and durable. Since it is anti-corrosion processed, there is no need to worry about magnetism or rust.
X
whatsapp-qr whatsapp-icon