(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Hand Smooth 400 Pairs 6.0 Inches

Micro Hand Smooth 400 Pairs 6.0 Inches

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of PA-TCRG5-60-400P

  • AS ONE Part Number
    61-0142-30
Part Number
PA-TCRG5-60-400P
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 116,711.11

1 Piece(s) 24 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • AS ONE Part Number
    61-0142-30

Product Description

[Features]
·For sterile rooms with gamma ray sterilization
·Smooth specifications for wearing inside
·Double-layering is possible when used in combination with the grip type
·Unique left-right separate forming (natural finger curves) that fit Japanese hands, which reduces fatigue (Comparison with the company's products)
·High-purity water cleaning
[Product Specifications]
·Approximate Correspondence: Class 100
·Materials: natural rubber
·Smooth type
·Size: 6.0 inches
·Quantity: 1 pair package × 20 × 20 / case

Specifications of PA-TCRG5-60-400P

  • AS ONE Part Number
    61-0142-30
Part Number
PA-TCRG5-60-400P
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 116,711.11

1 Piece(s) 24 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Micro Hand Smooth 400 Pairs 6.0 Inches

Micro Hand Smooth 400 Pairs 6.0 Inches

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language