Loading...

Tag Box 05

Brand :
TGK

Caution

    Product Description

    [Product Specifications]
    ·Model: 05
    ·Capacity (L): 29
    ·Approximate outer dimensions (mm): 531 × 361 × 270 H
    ·Approximate inner dimensions (mm): 440 × 295 × 225
    ·Main Body Material: Polypropylene
    ·Handle material: Polypropylene
    ·Color: Natural