(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
[Features]
·For sterile rooms with gamma ray sterilization
·For wearing outside with grip specifications
·Double-layering is possible when used in combination with the smooth type
·Unique left-right separate forming (natural finger curves) that fit Japanese hands, which reduces fatigue (Comparison with the company's products)
·High-purity water cleaning
[Product Specifications]
·Approximate Correspondence: Class 100
·Materials: natural rubber
·Grip type
·Size: 7.5 inches
·Quantity: 1 pair package × 20 × 20 / case
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy