Loading...

Stainless Steel Work Bench (Three-Sided Frame) WDT-12090 1,200 × 900 × 800 mm

Brand :
SINKO

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Product Specifications]
·Part number: WDT-12090
·Size (mm): 1200 × 900 × 800
·Number of drawers: 2
·Specifications: With one-sided drawer
·Materials: Stainless steel (SUS430)
·Load Capacity (Equal load): Approx. 150 kg
·Capacity: 1 pc.

Stainless Steel Work Bench (Three-Sided Frame) WDT-12090 1,200 × 900 × 800 mm | SINKO | MISUMI India