(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Keck Clip, KS-35, Light Orange

Keck Clip, KS-35, Light Orange

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of 50135

  • Product Model
    Clamp
  • Color
    Light orange
  • Maker Part Number
    KS-35
  • TGK Code
    0615500855
  • TGK Part Number
    0615-50-08-55
  • Specifications
    For ball joints. Polyacetal (can be used up to 150°C)
  • Compatible Ball Joint(mm)
    35
  • Capacity
    1 pc.
Part Number
50135
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 6,431.16

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Clamp
  • Color
    Light orange
  • Maker Part Number
    KS-35
  • TGK Code
    0615500855
  • TGK Part Number
    0615-50-08-55
  • Specifications
    For ball joints. Polyacetal (can be used up to 150°C)
  • Compatible Ball Joint(mm)
    35
  • Capacity
    1 pc.

Product Description

KS type Keck clips. The light orange clip is the one at the top right of the photograph.

[Features]
·For ball joints.
·Polyacetal (can be used up to 150°C).

Specifications of 50135

  • Product Model
    Clamp
  • Color
    Light orange
  • Maker Part Number
    KS-35
  • TGK Code
    0615500855
  • TGK Part Number
    0615-50-08-55
  • Specifications
    For ball joints. Polyacetal (can be used up to 150°C)
  • Compatible Ball Joint(mm)
    35
  • Capacity
    1 pc.
Part Number
50135
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 6,431.16

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon