Loading...

Tag Box 02

Brand :
TGK

Caution

    Product Description

    [Product Specifications]
    ·Model: 02
    ·Capacity (L): 10
    ·Approximate outer dimensions (mm): 438 × 293 × 157 H
    ·Approximate inner dimensions (mm): 360 × 240 × 120
    ·Main Body Material: Polypropylene
    ·Handle material: Polypropylene
    ·Color: Natural