(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Ground Glass Joint, Vacuum Trap, Borosilicate Glass-1 Climbing

Standard Ground Glass Joint, Vacuum Trap, Borosilicate Glass-1 Climbing

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 0261-01-10

  • Product Type
    Trap
  • Material
    Borosilicate Glass
  • Ground glass joint
    29/42
  • Body Diameter(ømm)
    32
  • Product Name
    Standard ground glass joint vacuum trap 0261-01-10
  • Part number
    0261-01-10
  • AS ONE Part Number
    1-4371-01
  • Material Details
    Borosilicate glass-1
  • Body Length(mm)
    200
  • Branch Diameter(ømm)
    10
  • Contents
    1 pc.
Part Number
0261-01-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 15,648.80

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

Basic Specifications

  • Product Type
    Trap
  • Material
    Borosilicate Glass
  • Ground glass joint
    29/42
  • Body Diameter(ømm)
    32
  • Product Name
    Standard ground glass joint vacuum trap 0261-01-10
  • Part number
    0261-01-10
  • AS ONE Part Number
    1-4371-01
  • Material Details
    Borosilicate glass-1
  • Body Length(mm)
    200
  • Branch Diameter(ømm)
    10
  • Contents
    1 pc.

Product Description

[Features]
A standard ground glass joint vacuum trap made of borosilicate glass.
Please order the model that corresponds to the dimensions.

Specifications of 0261-01-10

  • Product Type
    Trap
  • Material
    Borosilicate Glass
  • Ground glass joint
    29/42
  • Body Diameter(ømm)
    32
  • Product Name
    Standard ground glass joint vacuum trap 0261-01-10
  • Part number
    0261-01-10
  • AS ONE Part Number
    1-4371-01
  • Material Details
    Borosilicate glass-1
  • Body Length(mm)
    200
  • Branch Diameter(ømm)
    10
  • Contents
    1 pc.
Part Number
0261-01-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 15,648.80

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

Loading...

Standard Ground Glass Joint, Vacuum Trap, Borosilicate Glass-1 Climbing

Standard Ground Glass Joint, Vacuum Trap, Borosilicate Glass-1 Climbing

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language