Loading...

WCLF-3-P Convenience Store Cart

Brand :
YAMAKIN

Caution

    Product Description

    [Features]
    ·It is a convenience (convenient) cart.
    [Product Specifications]
    ·Size: W400 × D400 × H871 (mm)
    ·Number of Tiers: 3 tiers
    ·With drop preventer
    ·Caster: 2 pcs. with ø50 rubber stopper, 2 pcs. without stopper
    ·Overall uniformly distributed load capacity: 96 kg (Including own weight)
    ・ Color: Pearl Pink
    · Main body: steel
    ·Weight: 10.1 kg

    WCLF-3-P Convenience Store Cart | YAMAKIN | MISUMI India