Loading...

Tag Box 07

Brand :
TGK

Caution

    Product Description

    [Product Specifications]
    ·Model: 07
    ·Capacity (L): 56
    ·Approximate outer dimensions (mm): 635 × 439 × 326 H
    ·Approximate inner dimensions (mm): 540 × 370 × 185
    ·Main Body Material: Polypropylene
    ·Handle material: Polypropylene
    ·Color: Natural