(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Bio Clean Hood PA1361

Bio Clean Hood PA1361

You can add up to 6 items to the comparison list.

Loading...

Specifications of PA1361-01-LL

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Color
    White
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Manufacturer Model
    PA1361
  • AS ONE Part Number
    61-0141-77
  • Detailed Specifications
    Face cover hood type with rear adjuster, Melt cut specification
  • Materials
    Purita III
Part Number
PA1361-01-LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,682.64

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Color
    White
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Manufacturer Model
    PA1361
  • AS ONE Part Number
    61-0141-77
  • Detailed Specifications
    Face cover hood type with rear adjuster, Melt cut specification
  • Materials
    Purita III

Product Description

[Features]
·It is a face cover hood that uses "Purita III," a material that has both moderate filterability and breathability, and has excellent surface strength.
·The back part is buckle specifications for size adjustments.
·All parts also use components with autoclave durability, providing excellent durability.
·Heat cutting is used for threads which stick out at the start of sewing, etc., helping prevent foreign objects from falling due to fluffing of threads.

Specifications of PA1361-01-LL

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Color
    White
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Manufacturer Model
    PA1361
  • AS ONE Part Number
    61-0141-77
  • Detailed Specifications
    Face cover hood type with rear adjuster, Melt cut specification
  • Materials
    Purita III
Part Number
PA1361-01-LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,682.64

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1