Loading...

TAG BOX 01, 4 L, Tokyo Garasu Kikai Co., Ltd.

Brand :
TGK

Caution

    Product Description

    [Product Specifications]
    ·Model: 01
    ·Capacity (L): 4
    ·Approximate outer dimensions (mm): 355 × 205 × 135 H
    ·Approximate inner dimensions (mm): 280 × 160 × 100
    ·Main Body Material: Polypropylene
    ·Handle material: Polypropylene
    ·Color: Natural

    TAG BOX 01, 4 L, Tokyo Garasu Kikai Co., Ltd. | TGK | MISUMI India