AEWK1875 Chemsurf Top Plate Workbench

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]
·It has high heat resistance of 200°C and excellent chemical resistance.
·It has a high surface hardness and is not easily scratched. It is 9H in the pencil test. It has excellent abrasion resistance and a structure that is not easily scratched.
·Paper honeycomb is used for the core material to achieve both weight reduction and strength.
[Product Specifications]
·Uniform Load Capacity (kg/Unit): 200
·Width (mm): 1800
·Depth (mm): 750
·Height (mm): 770 to 850
·Weight (kg): 56
·Color: The top plate is black and the main body is dark gray
·Load Capacity: 200 kg
·Top plate (mm) width × depth × thickness: 1800 × 750 × 45
·Top plate (mm) width × depth × thickness: 1800 × 750 × 45
·Top Plate: Chemsurf (Flush structure)
·Main Body: Steel (SPHC, SPCC)
·Coating: Melamine baked coating
·Country of Manufacture: Japan
·Weight: 56 kg
·Manufacturer Part Number: AEWK1875
·Code Number: 279-5418