(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Chair, Nylon Urethane Wheel

Stainless Steel Chair, Nylon Urethane Wheel

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of CCC-4

  • AS ONE Part Number
    3-5266-01
Part Number
CCC-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

-

1 Piece(s) 20 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • AS ONE Part Number
    3-5266-01

Product Description

[Features]
·As it is all-stainless steel, it will not be chipped or cut.
[Product Specifications]
·Part Number: CCC-4
·Caster Specifications: Nylon urethane wheels
·Size (mm): 550 × 550 × 430 to 530
·Materials: Main body: stainless steel (SUS304)
·Seat size: ⌀360 mm
·Height Adjustment: 3 levels (Manual type of 430/480/530 mm)
·Caster Size: ⌀50 mm (Uses stainless steel metal fittings)
·Can be washed completely

Specifications of CCC-4

  • AS ONE Part Number
    3-5266-01
Part Number
CCC-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

-

1 Piece(s) 20 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list