Loading...

CRR-12045 Stainless Steel Cabinet

Brand :
SINKO

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·Divided into upper and lower parts
·SUS430 stainless steel cabinet
·Includes one upper and lower middle shelf (variable: 30 mm pitch)
[Product Specifications]
·Materials: SUS430 (stainless steel material)
·Top and bottom acrylic doors
·Size (Width × Depth × Height): 1200 × 450 × 1800 mm

CRR-12045 Stainless Steel Cabinet | SINKO | MISUMI India