(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Kartell, Test Tube Natural, 88303/88304【100-1,000 Pieces Per Package】

Kartell, Test Tube Natural, 88303/88304

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 4,148.94 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
88303-03
88304-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Part Number TGK Code Type Details TGK Part Number

₹ 25,455.80

1 Pack(s)

1,000 Pieces Per Package

7 Day(s) or more 88303-03 0198196429 Non-sterilized type 0198-19-64-29

₹ 4,148.94

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 88304-03 0198196430 Sterilized type 0198-19-64-30

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Material
    PP
  • Dimensions(mm)
    16øX100
  • Capacity(ml)
    15
  • Material Details
    Polypropylene, polyethylene (Cap)
  • Specifications
    RCF/4.000
  • Features
    It can be sealed quickly and completely. Contamination caused by droplets on the inner surfaces can be prevented due to the shape of the cap. It can be centrifuged.

Product Description

It can be sealed quickly and completely. Contamination caused by droplets on the inner surfaces can be prevented due to the shape of the cap. It can be centrifuged.

Part Number
88303-03
88304-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Part Number TGK Code Type Details TGK Part Number

₹ 25,455.80

1 Pack(s)

1,000 Pieces Per Package

7 Day(s) or more 88303-03 0198196429 Non-sterilized type 0198-19-64-29

₹ 4,148.94

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 88304-03 0198196430 Sterilized type 0198-19-64-30

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1