(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ERECTA, Mini Cart (Versatile Cart)

ERECTA, Mini Cart (Versatile Cart)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      77,032₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Specifications]
·Materials: Mesh rack: chrome plating
·Antibacterial clear coating finish, pole: stainless steel (SUS304)
·Caster: Elastomer wheels (With diagonal stopper)
·Load Capacity: ø100 mm: approx. 192 kg; ø125 mm: approx. 200 kg

Part Number
NBKD-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity

₹ 77,031.77

1 Piece(s) 17 Day(s) or more 1 unit

Loading...

  1. 1

Basic Information

Product Type Cart/Wagon Material Steel Size(mm) 758X613X963
Type Versatile cart Caster Diameter(mm) ø100 Manufacturer Product Name Versatile cart NBKD-S
Manufacturer Part Number NBKD-S AS ONE Part Number 3-420-10 Weight(kg) 20.3
Material Details Mesh rack / chrome plating / antibacterial clear coating finish, pole / stainless steel (SUS304) Caster(mm) Made of elastomer (With diagonal stopper) Load Capacity Approx. 192 kg
Footnotes Maximum outer dimensions (including bumper): 64 mm plus both width and depth; height includes casters. Quantity 1 unit
X
whatsapp-qr whatsapp-icon