(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Side Fastener Down Flow One Piece PP1180C

Side Fastener Down Flow One Piece PP1180C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Accessories (hood, mask, gloves, and boots) are sold separately.
  • Order Qty :
  • Starting From :
    ₹ 13,801.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PP1180C-01-3L
PP1180C-01-LL
PP1180C-01-M
PP1180C-07-3L
PP1180C-07-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size Detailed Color Data Chest
(cm)
Waist
(cm)
Hips
(cm)
AS ONE Part Number

₹ 16,535.90

1 Piece(s) 15 Day(s) or more White Type 3L White 98 to 106 84 to 92 100 to 108 61-0123-93

₹ 13,801.96

1 Piece(s) 15 Day(s) or more White Type LL White 94 to 102 80 to 88 96 to 104 61-0123-92

₹ 13,801.96

1 Piece(s) 15 Day(s) or more White Type M White 86 to 94 72 to 80 88 to 96 61-0123-90

₹ 16,535.90

1 Piece(s) 17 Day(s) or more Blue Type 3L Blue 98 to 106 84 to 92 100 to 108 61-0124-18

₹ 13,801.96

1 Piece(s) 15 Day(s) or more Blue Type L Blue 90 to 98 76 to 84 92 to 100 61-0124-16

Basic Specifications

  • Product Type
    Dust-free Garment
  • Type
    Suit, Overalls
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Model
    PP1180C
  • Materials
    Purita SCX
  • Specifications
    Down flow type side fastener, double-layered sleeves, meshed inner hems, pen pocket on left sleeve, inner air loop specification

Product Description

[Features]
·A side fastener type one-piece wear using "Purita SCX" that has sufficient dust-proof performance and soft texture comfort.
·It is made based on a garment design that pursues ergonomics for ease of movement. A mesh material is used for the toe hem, making it suitable for downflow cleanrooms.

Part Number
PP1180C-01-3L
PP1180C-01-LL
PP1180C-01-M
PP1180C-07-3L
PP1180C-07-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size Detailed Color Data Chest
(cm)
Waist
(cm)
Hips
(cm)
AS ONE Part Number

₹ 16,535.90

1 Piece(s) 15 Day(s) or more White Type 3L White 98 to 106 84 to 92 100 to 108 61-0123-93

₹ 13,801.96

1 Piece(s) 15 Day(s) or more White Type LL White 94 to 102 80 to 88 96 to 104 61-0123-92

₹ 13,801.96

1 Piece(s) 15 Day(s) or more White Type M White 86 to 94 72 to 80 88 to 96 61-0123-90

₹ 16,535.90

1 Piece(s) 17 Day(s) or more Blue Type 3L Blue 98 to 106 84 to 92 100 to 108 61-0124-18

₹ 13,801.96

1 Piece(s) 15 Day(s) or more Blue Type L Blue 90 to 98 76 to 84 92 to 100 61-0124-16

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1