(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
A 3-necked, standard ground glass joint flask made of borosilicate glass.
Please order the model that corresponds to the dimensions.
[Capacity (ml)]300
Part Number |
---|
0080-01-10 |
0080-01-30 |
0080-03-10 |
0080-03-30 |
0080-05-10 |
0080-05-30 |
0080-07-10 |
0080-07-30 |
0080-10-10 |
0080-10-30 |
0080-11-10 |
0080-11-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) | Ground glass joint | Product Name | Part number | AS ONE Part Number | Contents |
---|---|---|---|---|---|---|---|---|---|---|
₹ 11,719.74 | 1 Piece(s) | 6 Day(s) or more | - | 24/40 (center neck) 15/25 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-01-10 | 0080-01-10 | 1-4361-01 | 1 pc. | ||
₹ 12,248.93 | 1 Piece(s) | 6 Day(s) or more | - | 24/40 (center neck) 19/38 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-01-30 | 0080-01-30 | 1-4361-07 | 1 pc. | ||
₹ 11,931.76 | 1 Piece(s) | 6 Day(s) or more | - | 24/40 (center neck) 15/25 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-03-10 | 0080-03-10 | 1-4361-02 | 1 pc. | ||
₹ 12,487.67 | 1 Piece(s) | 6 Day(s) or more | - | 24/40 (center neck) 19/38 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-03-30 | 0080-03-30 | 1-4361-08 | 1 pc. | ||
₹ 12,126.41 | 1 Piece(s) | 6 Day(s) or more | - | 24/40 (center neck) 15/25 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-05-10 | 0080-05-10 | 1-4361-03 | 1 pc. | ||
₹ 12,765.62 | 1 Piece(s) | 6 Day(s) or more | - | 24/40 (center neck) 19/38 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-05-30 | 0080-05-30 | 1-4361-09 | 1 pc. | ||
₹ 12,607.03 | 1 Piece(s) | 6 Day(s) or more | - | 24/40 (center neck) 15/25 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-07-10 | 0080-07-10 | 1-4361-04 | 1 pc. | ||
₹ 12,968.30 | 1 Piece(s) | 6 Day(s) or more | - | 24/40 (center neck) 19/38 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-07-30 | 0080-07-30 | 1-4361-10 | 1 pc. | ||
₹ 13,743.05 | 1 Piece(s) | 6 Day(s) or more | 1,000 | 24/40 (center neck) 15/25 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-10-10 | 0080-10-10 | 1-4361-05 | 1 pc. | ||
₹ 14,803.95 | 1 Piece(s) | 6 Day(s) or more | 1,000 | 24/40 (center neck) 19/38 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-10-30 | 0080-10-30 | 1-4361-11 | 1 pc. | ||
₹ 14,794.60 | 1 Piece(s) | 6 Day(s) or more | 1,000 | 29/42 (center neck) 15/25 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-11-10 | 0080-11-10 | 1-4361-06 | 1 pc. | ||
₹ 15,242.64 | 1 Piece(s) | 6 Day(s) or more | 1,000 | 29/42 (center neck) 19/38 (side neck) | Standard Ground Glass Joint Three-Necked Flask 0080-11-30 | 0080-11-30 | 1-4361-12 | 1 pc. |
Part Number |
---|
Loading...
Product Type | Flasks | Material | Borosilicate Glass | Material Details | Borosilicate glass-1 |
---|---|---|---|---|---|
Contents | 1 pc. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy