(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jack, Knob Type, Top and Bottom Stainless Steel

Jack, Knob Type, Top and Bottom Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
  • Order Qty :
  • Starting From :
    ₹ 11,213.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

Product Description

The upper and lower top plates have different dimensions, and a jack knob type upper and lower stainless steel that can perform 2 roles with 1 unit.
[Features]
・ It is used for raising and lowering relatively light loads, and can be raised and lowered quickly with one hand.
・ The machine can be turned upside down and the top plate can be used as the bottom plate and the bottom plate as the top plate.
・ A product with a knob-shaped handle that is easy to apply force.
[Applications]
・ Used when raising/lowering laboratory equipment / general equipment on a laboratory table, etc.

Loading...

Product Specifications

Details of jack knob type upper and lower stainless steel

Product image of jack knob type upper and lower stainless steel

Product image of jack knob type upper and lower stainless steel

Specifications of jack knob type upper and lower stainless steel

0561-55-33-17

  • Upper and lower plate, SUS304, knob type
  • Model: 10-12
  • Upper and lower plate dimensions (mm): 100 × 120
  • Expansion and contraction range (mm): 55 to 140
  • Operating Load Capacity (kg): 5

0561-55-33-18

  • Upper and lower plate, SUS304, knob type
  • Model: 16-18
  • Upper and lower plate dimensions (mm): 160 × 180
  • Expansion and contraction range (mm): 70 to 250
  • Operating Load Capacity (kg): 20

0561-55-33-20

  • Upper and lower plate, SUS304, knob type
  • Model: 18-20
  • Upper and lower plate dimensions (mm): 180 × 200
  • Expansion and contraction range (mm): 70 to 250
  • Operating Load Capacity (kg): 20

0561-55-33-21

  • Upper and lower plate, SUS304, knob type
  • Model: 20-23
  • Upper and lower plate dimensions (mm): 200 × 230
  • Expansion and contraction range (mm): 75 to 300
  • Operating Load Capacity (kg): 25

X
whatsapp-qr whatsapp-icon
Close

Comparison list