- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Arm Cover Tapered Type Milling Machine【10 Pieces Per Package】
Specifications of 964030
-
- AS ONE Part Number
- 3-5642-01
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 4,898.15
|
1 Pack(s)
|
10 Pieces Per Package
|
|
6 Day(s) or more
|
Basic Specifications
-
- AS ONE Part Number
- 3-5642-01
Product Description
[Features]
·Using Toray CEO Alpha fiber, it has excellent water absorption and quick-drying properties.
[Product Specifications]
·Specifications: Tapered type milling machine
·Quantity: 1 bag (10 pcs. included)
·Materials: Polyester: 90%; PU (polyurethane): 10%
· Size: one size fits all
・ Overall length: 160 mm
Specifications of 964030
-
- AS ONE Part Number
- 3-5642-01
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 4,898.15
|
1 Pack(s)
|
10 Pieces Per Package
|
|
6 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy