Loading...

Accessory Support for Triple Tube Type Reaction Vessel 3986-2000

Brand :
ASAHI

Caution

    Product Description

    [Features]
    ・ Material: SUS304
    ·Power Grip Clamp With Clamp Holder
    ·Reaction vessel fixed clamp is included.
    ·The L dimensions are approximate.
    [Product Specifications]
    ·Compatible capacity (For mL): 2000
    ·Model: LVT-2000-SS
    · DN: 120
    · L: 150
    ·Contents: 1 pc.