(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Hanger Rack

Stainless Steel Hanger Rack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Starting From :
    ₹ 136,232.68 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
SHR2-2572
SHR2-2572K
SHR2-2672
SHR2-2672K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size AS ONE Part Number Materials

₹ 136,232.68

1 Piece(s) 16 Day(s) or more D460 mm × W1,220 mm × H2,200 mm 61-3806-89 Shelf board (wire shelf): SUS304; Taper (fixing bracket): ABS; Pillar: SUS304 (cap: PE; nut: aluminum); Hanger bar: SUS304

₹ 216,887.58

1 Piece(s) 16 Day(s) or more D460 mm × W1,220 mm × H2,200 mm 61-3806-91 Shelf board (wire shelf): SUS304; Taper (fixing bracket): ABS; Pillar: SUS304 (cap: PE; nut: aluminum); Hanger bar: SUS304; curtain: Olefin polyethylene

₹ 154,967.32

1 Piece(s) 16 Day(s) or more D460 mm × W1,520 mm × H2,200 mm 61-3806-90 Shelf board (wire shelf): SUS304; Taper (fixing bracket): ABS; Pillar: SUS304 (cap: PE; nut: aluminum); Hanger bar: SUS304

₹ 243,040.52

1 Piece(s) 14 Day(s) or more D460 mm × W1,520 mm × H2,200 mm 61-3806-92 Shelf board (wire shelf): SUS304; Taper (fixing bracket): ABS; Pillar: SUS304 (cap: PE; nut: aluminum); Hanger bar: SUS304; curtain: Olefin polyethylene
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size AS ONE Part Number Materials

Basic Specifications

Product Description

[Features]
·Durable and hygienic stainless steel (SUS304). Ideal for the front room of a cleanroom.
·Customer assembly.

Part Number
SHR2-2572
SHR2-2572K
SHR2-2672
SHR2-2672K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size AS ONE Part Number Materials

₹ 136,232.68

1 Piece(s) 16 Day(s) or more D460 mm × W1,220 mm × H2,200 mm 61-3806-89 Shelf board (wire shelf): SUS304; Taper (fixing bracket): ABS; Pillar: SUS304 (cap: PE; nut: aluminum); Hanger bar: SUS304

₹ 216,887.58

1 Piece(s) 16 Day(s) or more D460 mm × W1,220 mm × H2,200 mm 61-3806-91 Shelf board (wire shelf): SUS304; Taper (fixing bracket): ABS; Pillar: SUS304 (cap: PE; nut: aluminum); Hanger bar: SUS304; curtain: Olefin polyethylene

₹ 154,967.32

1 Piece(s) 16 Day(s) or more D460 mm × W1,520 mm × H2,200 mm 61-3806-90 Shelf board (wire shelf): SUS304; Taper (fixing bracket): ABS; Pillar: SUS304 (cap: PE; nut: aluminum); Hanger bar: SUS304

₹ 243,040.52

1 Piece(s) 14 Day(s) or more D460 mm × W1,520 mm × H2,200 mm 61-3806-92 Shelf board (wire shelf): SUS304; Taper (fixing bracket): ABS; Pillar: SUS304 (cap: PE; nut: aluminum); Hanger bar: SUS304; curtain: Olefin polyethylene
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size AS ONE Part Number Materials

Loading...

Stainless Steel Hanger Rack

Stainless Steel Hanger Rack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Starting From :
    ₹ 136,232.68 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language