(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Climbing Dimroth Condenser

Climbing Dimroth Condenser

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0003-02-10

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Outer diameter(ømm)
    35
  • Product Name
    Dimroth Condenser 0003-02-10
  • Part number
    0003-02-10
  • AS ONE Part Number
    1-4322-01
  • Material Details
    Borosilicate glass-1
  • Outer Cylinder Length(mm)
    300
  • Adapter(mm)
    ø20X70
  • Legs(mm)
    ø12X110
  • Rubber Stopper(mm)
    8
  • Contents
    1 pc.
Part Number
0003-02-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 13,334.23

1 Piece(s) 24 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Outer diameter(ømm)
    35
  • Product Name
    Dimroth Condenser 0003-02-10
  • Part number
    0003-02-10
  • AS ONE Part Number
    1-4322-01
  • Material Details
    Borosilicate glass-1
  • Outer Cylinder Length(mm)
    300
  • Adapter(mm)
    ø20X70
  • Legs(mm)
    ø12X110
  • Rubber Stopper(mm)
    8
  • Contents
    1 pc.

Product Description

[Specifications]
·Materials: Borosilicate glass-1 
·Legs: ⌀12 × 110 mm 
·Rubber Stopper: 8 mm

Specifications of 0003-02-10

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Outer diameter(ømm)
    35
  • Product Name
    Dimroth Condenser 0003-02-10
  • Part number
    0003-02-10
  • AS ONE Part Number
    1-4322-01
  • Material Details
    Borosilicate glass-1
  • Outer Cylinder Length(mm)
    300
  • Adapter(mm)
    ø20X70
  • Legs(mm)
    ø12X110
  • Rubber Stopper(mm)
    8
  • Contents
    1 pc.
Part Number
0003-02-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 13,334.23

1 Piece(s) 24 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1