Loading...

220°C Compatible Assembly Gloves for Cleanroom Clean Packed Product MT778-CP

Brand :
MAX(GLOVE)

Caution

    Product Description

    [Features]
    ·Gloves using synthetic leather "GALAX" that has supple operability and can withstand temperatures of 220°C.
    [Product Specifications]
    ·Materials: Front: synthetic leather; Palm mid-layer: aramid mixed felt; Back: polyester
    ·Cleanroom packed product
    ·Overall Length: 29 cm
    ·Thickness: 4 mm
    ·Material Heat Resistance Temperature: 220°C / 5 seconds