Loading...

Tag Box 08

Brand :
TGK

Caution

    Product Description

    [Product Specifications]
    ·Model: 08
    ·Capacity (L): 58
    ·Approximate outer dimensions (mm): 685 × 490 × 290 H
    ·Approximate inner dimensions (mm): 585 × 410 × 245
    ·Main Body Material: Polypropylene
    ·Handle material: Polypropylene
    ·Color: Natural

    Tag Box 08 | TGK | MISUMI India