Loading...

SLC5 Lab Carry

Brand :
TRUSCO NAKAYAMA

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·It can be easily moved on casters and is equipped with a 100 V outlet, making it very convenient.
[Product Specifications]
·Width (mm): 900
·Depth (mm): 450
·Height (mm): 800
·Caster: ⌀75 mm (Swivel, 2 each with stopper)
·Weight (kg): 17
· Finished product
·100 V with 3 power strips (Power cord 2 m)
·Main Body: stainless steel (SUS304)
·Caster metal fittings: stainless steel (SUS304)
·Wheel: Urethane
·Country of Manufacture: Japan
·Weight: 17 kg
·Manufacturer Part Number: SLC5
·Code Number: 458-8665
· [Applications]: Research facilities, cleanrooms, etc.