(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Chair, Conductive Rubber Wheel

Stainless Steel Chair, Conductive Rubber Wheel

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of CCM-4

  • AS ONE Part Number
    3-5266-03
Part Number
CCM-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

-

1 Piece(s) 9 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • AS ONE Part Number
    3-5266-03

Product Description

[Features]
·As it is all-stainless steel, it will not be chipped or cut.
[Product Specifications]
·Part Number: CCM-4
·Caster Specifications: Conductive rubber wheels
·Size (mm): 550 × 550 × 430 to 530
·Materials: Main body: stainless steel (SUS304)
·Seat size: ⌀360 mm
·Height Adjustment: 3 levels (Manual type of 430/480/530 mm)
·Caster Size: ⌀50 mm (Uses stainless steel metal fittings)
·Can be washed completely

Specifications of CCM-4

  • AS ONE Part Number
    3-5266-03
Part Number
CCM-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

-

1 Piece(s) 9 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Stainless Steel Chair, Conductive Rubber Wheel

Stainless Steel Chair, Conductive Rubber Wheel

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language