Loading...

SWRA-600GG Work Table 300

Brand :
YAMAKIN

Caution

    Product Description

    [Features]
    ·You can freely set the height of the top plate.
    ·Great effect on improving workability and reducing fatigue.
    ·Height adjustment is possible with a 25 mm pitch.
    [Product Specifications]
    ·Size: W600 × D600 × H600 to 900 (mm)
    ・ Uniformly distributed load capacity: 200 kg
    ·Color: Both top plate and main body are green
    ·Top Plate: Linoleum top plate
    · Main body: steel
    ·Weight: 18.7 kg

    SWRA-600GG Work Table 300 | YAMAKIN | MISUMI India