(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tokyo Garasu Kikai Co., Ltd., KYOBIJIN, With V Notch for Easy Opening

Tokyo Garasu Kikai Co., Ltd., KYOBIJIN, With V Notch for Easy Opening

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 24,079.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Other
  • Color
    Clear
  • Materials
    Nylon/polyethylene
  • Specifications
    Side seal: 8 mm, bottom seal: 10 mm
  • Resistance Temperature(°C)
    Freeze -40°C to boil (30 minutes) 100°C

Product Description

[Features]
·Beautiful glossy finish, vivid transparency, and supple flexibility. Vacuum packaging can be done neatly
·The opening part is low coiled
·It comes with a V notch that is convenient for opening

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list