(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Goldwin, Anti-Fog Shield, PA008BH【50 Pieces Per Package】

Goldwin, Anti-Fog Shield, PA008BH

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specifications of PA008BH-F-50P

  • Product Type
    Cap
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    1000 ~ 100000
  • AS ONE Part Number
    61-0139-63
  • Detailed Specifications
    Includes three buttons
  • Materials
    Polycarbonate
Part Number
PA008BH-F-50P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 97,258.82

1 Pack(s)

50 Pieces Per Package

13 Day(s) or more

Basic Specifications

  • Product Type
    Cap
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    1000 / 10000 / 100000
  • AS ONE Part Number
    61-0139-63
  • Detailed Specifications
    Includes three buttons
  • Materials
    Polycarbonate

Product Description

[Features]
·It is a shield to be attached to foreign objects prevention hoods and mask series products.
·Depending on a hood or mask, please fix with the upper and lower buttons to prevent eyelashes and eyebrows from falling.

Specifications of PA008BH-F-50P

  • Product Type
    Cap
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    1000 ~ 100000
  • AS ONE Part Number
    61-0139-63
  • Detailed Specifications
    Includes three buttons
  • Materials
    Polycarbonate
Part Number
PA008BH-F-50P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 97,258.82

1 Pack(s)

50 Pieces Per Package

13 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1