Loading...

Jacket (With Collar)

Brand :
BLASTON

Caution

  • Caps, gloves and shoes sold separately.
    A number of different color options are available for this product. Specify the color when ordering.
    Wearing example (jacket and pants sold separately.)

Product Description

[Features]
·Made using ultra-conductive processed fibers.
·Clean-packed.
·For work in cleanrooms as a countermeasure against dirt, dust and static.

Product Specifications

Part number62-3346-7262-3346-7362-3346-7462-3346-7562-3346-7662-3346-77
Code number810-6223810-6224810-6225810-6226810-6439810-6440
Part number62-3346-7862-3346-7962-3346-8062-3346-8162-3346-8262-3346-83
Code number810-6441810-6442810-6443810-6444810-6445810-6446
Part number62-3346-8462-3346-8562-3346-8662-3346-8762-3346-88
Code number810-6447810-6227810-6228810-6229810-6230
Jacket (With Collar) | BLASTON | MISUMI India