Loading...

BC-125S Caster

Brand :
CANYON

Caution

    Product Description

    [Features]
    ·A screw-in single caster dedicated for the Canyon Shelf.
    [Product Specifications]
    ·Wheel diameter: 125 mm
    ·Mounting Height H: 152 mm
    ·Materials: Antistatic urethane wheel with stopper
    · Steel metal fittings
    ·Allowable load: 56 kg
    ·Thread diameter: UNF1/2 × 20 threads
    ・ Country of manufacture: Japan

    BC-125S Caster | CANYON | MISUMI India