Loading...

MWAB-S4609G Maid Cart a Green

Brand :
CANYON

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·A cart that uses stainless steel (SUS304) for the posts and shelves.
·Comes with 1 bag.
[Product Specifications]
·Size (Nominal size): D460 × W910 × H890
·Number of Levels: 3 tiers
·Materials: Shelf board (mesh rack)/ SUS304 taper (fixing bracket)/ ABS post / SUS304 (cap/PE/nut/aluminum) side handle / SUS304 bag mounting frame / SUS304 bag S size / polyester tarpaulin
·Bag capacity / approx. 60 liters
·Caster: ø100 Nan urethane car steel metal fittings swivel car with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·Shelf board moves up and down at a 25 mm pitch