(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TS Flash Column Tube (Fluoropolymer Stopcock) 200 ml, 20-24 "Transparent"

TS Flash Column Tube (Fluoropolymer Stopcock) 200 ml, 20-24 "Transparent"

You can add up to 6 items to the comparison list.

Loading...

Specifications of CL0169-06-11

  • AS ONE Part Number
    61-0039-18
  • Column Length(mm)
    300
Part Number
CL0169-06-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 24,466.67

1 Piece(s) 24 Day(s) or more

Basic Specifications

  • AS ONE Part Number
    61-0039-18
  • Column Length(mm)
    300

Product Description

[Product Specifications]
·Flask capacity 200 ml
·Upper transparent glass joint TS24/40
·Column inner diameter ø20 mm
·Column length 300 mm

Specifications of CL0169-06-11

  • AS ONE Part Number
    61-0039-18
  • Column Length(mm)
    300
Part Number
CL0169-06-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 24,466.67

1 Piece(s) 24 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon