(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
M1P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- |
1 Piece(s) | 17 Day(s) or more |
[Features]
·Can be easily used for working under an inactive state, such as when handling substances that are sensitive to air.
·By performing gas replacement, you can work in a situation different from the outside.
[Product Specifications]
·Depth (mm): 450
·Height (mm): 500
· Material: PVC
·Width (mm): 630
·Germicidal Lamp: N/A
·Weight (kg): 19
·Pass box: N/A
·Applications: Formulation of reagents, assembly of precision parts, etc.
·Country of Manufacture: Japan
·Weight: 19 kg
·Set contents: 1 pair of gloves, 2 gas replacement stopcocks
·Manufacturer Part Number: M1P
·Code Number: 459-9888
Part Number |
---|
M1P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- |
1 Piece(s) | 17 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy